Official Design Library
Fanuc M-710iC Palletizer-Single Infeed & Dual Outfeed[Turnkey]

Fanuc M-710iC Palletizer-Single Infeed & Dual Outfeed[Turnkey]

Vention official

This Vention robotic solution features a Fanuc M-710iC/45M Industrial robot palletizer with a product infeed and 2 output pallets, optimizing your end of line packaging automation. It is designed for 2 pallets to be located at each side of the robot’s fixed pedestal and moved when all boxes are placed. The design includes a complete safety enclosure made with t-slot aluminum extrusions, a conveyor product infeed, the MachineApps palletizing software and a control interface.

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-IR-254357 v17.27
Weight1726.53 kg
Dimensions (L x W x H)6149 x 6123 x 3004 mm
ApplicationPackaging
Assembly Time64:31

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station, Europe image
Pneumatic Air Preparation Station, EuropeCA-AP-001-0001__2 - 214 X 203 X 98 mmShips in 17 days
2
Part 4-Valve Pneumatic Manifold image
4-Valve Pneumatic ManifoldCA-CO-001-0004__3 - 200 X 176 X 77 mmShips next day
1
Part M12 End-Stop Extension Cable, 0.5m image
M12 End-Stop Extension Cable, 0.5mCE-CA-018-0500 - 30 X 110 X 110 mmShips next day
2
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 2 weeks
5
Part MachineMotion Control Device Extension Cable, 0.4m image
MachineMotion Control Device Extension Cable, 0.4mCE-CA-022-0400 - 187 X 154 X 20 mmShips next day
4
Part M12 4-pin Right Angle Adapter image
M12 4-pin Right Angle AdapterCE-CA-026-0004 - 29 X 15 X 37 mmShips next day
4
Part Industrial Power Strip image
Industrial Power StripCE-CA-036-0001 - 630 X 113 X 112 mmShips next day
1
Part M12 Cable for Digital I/O Module v2  - Female to 3x Female (5m) image
M12 Cable for Digital I/O Module v2 - Female to 3x Female (5m)CE-CA-051-5000 - 110 X 110 X 30 mmShips next day
2
Part MachineMotion Safety Extension Cable - 5m image
MachineMotion Safety Extension Cable - 5mCE-CA-102-5000__3 - 5000 X 10 X 10 mmShips in 4 weeks
7
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mm
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
4
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
4
Part E-Stop Module image
E-Stop ModuleCE-SA-013-0000 - 133 X 88 X 40 mmShips next day
2
Part Robot Safety Module AI image
Robot Safety Module AICE-SA-016-0001__2 - 0 X 0 X 0 mmShips in 6 weeks
1
Part M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm) image
M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm)CE-SN-003-0001__2 - 110 X 110 X 30 mmObsolete
2
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
2
Part MachineApp - Palletizer image
MachineApp - PalletizerCE-SW-002-0004 - 40 X 10 X 5 mmShips next day
1
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 200mm Stroke image
Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 200mm StrokeHW-AR-102-0200 - 352 X 172 X 111 mmShips in 17 days
1
Part Slotted Wiring Duct image
Slotted Wiring DuctHW-CA-006-2000 - 2000 X 40 X 50 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips in 17 days
22
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
30
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
4
Part 20mm Plastic End Caps for Round Extrusion image
20mm Plastic End Caps for Round ExtrusionHW-EC-008-0001 - 11 X 8 X 8 mmShips next day
6
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
16
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
4
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
1
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
100
Part HD Conveyor End Cap - Drive image
HD Conveyor End Cap - DriveMO-CV-015-0003 - 95 X 67 X 3 mmShips next day
4
Part HD Conveyor End Cap - Non-Drive image
HD Conveyor End Cap - Non-DriveMO-CV-015-0007 - 44 X 67 X 3 mmShips next day
4
Part Roller Conveyor, 855mm x 450mm Powered Segment image
Roller Conveyor, 855mm x 450mm Powered SegmentMO-CV-016-0855 - 450 X 943 X 270 mmShips next day
2
Part Roller Conveyor, 855mm x 450mm Unpowered Segment image
Roller Conveyor, 855mm x 450mm Unpowered SegmentMO-CV-018-0855 - 450 X 943 X 67 mmShips next day
6
Part 1/2 HP AC Motor and VFD Kit, Canada and USA image
1/2 HP AC Motor and VFD Kit, Canada and USAMO-SM-022-0000 - 385 X 215 X 170 mmShips next day
2
Part Side-Mount Swivel Caster Wheel, 50kg Capacity image
Side-Mount Swivel Caster Wheel, 50kg CapacityMO-WL-004-0001 - 230 X 92 X 50 mmShips next day
3
Part Fanuc Add-On Bundle for MachineApp image
Fanuc Add-On Bundle for MachineAppPR-FA-002-0024 - 0 X 0 X 0 mmShips in 6 weeks
1
Part FANUC M-710iC/45M Industrial Robot Arm image
FANUC M-710iC/45M Industrial Robot ArmRA-FA-045-0003 - 2000 X 1000 X 2000 mmShips in 6 weeks
1
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
4
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
5
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
7
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
8
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
10
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
1
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
8
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
2
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
2
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
2
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1485mm) Aluminum Extrusion image
45x45mm (1485mm) Aluminum ExtrusionST-EXT-001-1485 - 1485 X 45 X 45 mmShips next day
8
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
2
Part 45x45mm (1800mm) Aluminum Extrusion image
45x45mm (1800mm) Aluminum ExtrusionST-EXT-001-1800 - 1800 X 45 X 45 mmShips next day
4
Part 45x45mm (1845mm) Aluminum Extrusion image
45x45mm (1845mm) Aluminum ExtrusionST-EXT-001-1845 - 1845 X 45 X 45 mmShips next day
2
Part 45x45mm (2070mm) Aluminum Extrusion image
45x45mm (2070mm) Aluminum ExtrusionST-EXT-001-2070 - 2070 X 45 X 45 mmShips next day
2
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
12
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
1
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
2
Part 45x90mm (2205mm) Aluminum Extrusion image
45x90mm (2205mm) Aluminum ExtrusionST-EXT-002-2205 - 2205 X 45 X 90 mmShips next day
18
Part 22.5x22.5mm (315mm) Aluminum Extrusion image
22.5x22.5mm (315mm) Aluminum ExtrusionST-EXT-006-0315 - 315 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (585mm) Aluminum Extrusion image
22.5x22.5mm (585mm) Aluminum ExtrusionST-EXT-006-0585 - 585 X 22 X 22 mmShips next day
2
Part 20mm OD Round (180mm) Aluminum Extrusion image
20mm OD Round (180mm) Aluminum ExtrusionST-EXT-008-0180 - 180 X 20 X 20 mmShips next day
6
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
3
Part 3x3 Hole Aluminum Assembly Plate image
3x3 Hole Aluminum Assembly PlateST-GP-001-0001 - 133 X 133 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
5
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
32
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
16
Part L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions image
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day
8
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image
45mm x 45mm In-line Mounting Block for Right Angle ConnectionsST-GP-002-0001__2 - 45 X 45 X 26 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
27
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
84
Part Plastic Coated Steel Wire Mesh Panel, 920 x 965mm, 25mm Grid image
Plastic Coated Steel Wire Mesh Panel, 920 x 965mm, 25mm GridST-PN-002-0004 - 920 X 965 X 6 mmShips next day
3
Part Plastic Coated Steel Wire Mesh Panel, 1505 x 965mm, 25mm Grid image
Plastic Coated Steel Wire Mesh Panel, 1505 x 965mm, 25mm GridST-PN-002-0005 - 1505 X 965 X 6 mmShips next day
4
Part Machine Guarding Panel, 2050 x 700 mm image
Machine Guarding Panel, 2050 x 700 mmST-PN-002-0700 - 2050 X 700 X 19 mmShips in 18 days
2
Part Machine Guarding Panel, 2050 x 1000 mm image
Machine Guarding Panel, 2050 x 1000 mmST-PN-002-1000 - 2050 X 1000 X 19 mmShips in 17 days
4
Part Machine Guarding Panel, 2050 x 1200 mm image
Machine Guarding Panel, 2050 x 1200 mmST-PN-002-1200 - 2050 X 1200 X 19 mmShips in 11 days
8
Part Wear and Protection Strip (Yellow) image
Wear and Protection Strip (Yellow)ST-PN-013-2295__2 - 2295 X 44 X 14 mmShips next day
2
Part Flexible Conveyor Guide Rail (2295mm Length) image
Flexible Conveyor Guide Rail (2295mm Length)ST-PN-020-2295 - 2293 X 43 X 9 mmShips next day
6
Part Industrial Robot Pedestal, 1000 mm (FANUC M-710iC & M-20iD) image
Industrial Robot Pedestal, 1000 mm (FANUC M-710iC & M-20iD)ST-RB-031-0000 - 1200 X 1200 X 990 mmShips in 18 days
1
Part Piab VGS3010 Venturi Vacuum Generator image
Piab VGS3010 Venturi Vacuum GeneratorST-RB-032-0001 - 111 X 23 X 55 mmShips next day
12
Part Piab FX Suction Cup image
Piab FX Suction CupST-RB-032-1002 - 75 X 75 X 57 mmShips next day
12
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
4
Part Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions image36
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
12
Part Right Gate Bolt with Interlock image
Right Gate Bolt with InterlockST-SE-006-0001__2 - 233 X 72 X 167 mmShips in 4 weeks
2
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001__2 - 233 X 72 X 167 mmShips next day
1
Part Round Extrusion Holder image
Round Extrusion HolderST-SP-004-0001__2 - 88 X 44 X 44 mmShips next day
6
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
12
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1705 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.7573 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.7573 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.5147 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1705 m²Ships in 4 days
1
Part Piab Industrial Gripper Kit - Up to 12 Cups (ST-RB-034-0003) image
Piab Industrial Gripper Kit - Up to 12 Cups (ST-RB-034-0003)IMP-437187_449388 - 157 X 157 X 15 mmShips next day
1
Part Access Request Module [CE-SA-017-0001] image
Access Request Module [CE-SA-017-0001]IMP-441881_454082 - 300 X 300 X 300 mmShips next day
1
Part Safety limit switch for the gripper image
Safety limit switch for the gripperIMP-441889_454090 - 70 X 41 X 175 mmShips next day
1
Part Ethernet Extender Module image
Ethernet Extender ModuleIMP-441911_454112 - 300 X 300 X 300 mmShips next day
1
Part Industrial Robot Cable Management Kit image
Industrial Robot Cable Management KitIMP-441932_454133 - 204 X 204 X 204 mmShips next day
2
Part M12 A-Keyed 4-Pin Male to Leads 1m image
M12 A-Keyed 4-Pin Male to Leads 1mIMP-441945_454146 - 110 X 110 X 30 mmShips next day
8
Part FANUC Industrial Pendant Mount image
FANUC Industrial Pendant MountIMP-441947_454148 - 300 X 300 X 300 mmShips next day
2
Part Pneumatic Tubing and Fitting image
Pneumatic Tubing and FittingIMP-441961_454162 - 300 X 300 X 300 mmShips next day
1
Part 12mm to 12mm Inline One-touch Fitting image
12mm to 12mm Inline One-touch FittingCA-CO-002-0009 - 45 X 18 X 18 mmShips in 6 days
1
Part 12 mm OD Blue 1-meter Spiral Tubing with Inline Fitting image
12 mm OD Blue 1-meter Spiral Tubing with Inline FittingCA-TB-012-0002 - 82 X 82 X 178 mmShips next day
1
Part 12mm Wye Splitter One-Touch Fitting image
12mm Wye Splitter One-Touch FittingHW-AR-002-0021 - 42 X 37 X 18 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1306
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
13
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 13 days
42
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
97
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
75
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
926
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
34
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
118
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
13
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
128
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
252
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
38
Part M6 Oversized Washer with 18mm Outside Diameter image
M6 Oversized Washer with 18mm Outside DiameterHW-WS-005-0002 - 1 X 18 X 18 mmShips next day
13
Part Side-Mount Swivel Caster Wheel, 50kg Capacity image
Side-Mount Swivel Caster Wheel, 50kg CapacityMO-WL-004-0001 - 230 X 92 X 50 mmShips next day
3
Part Extrusion T-slot Cover, 180mm image
Extrusion T-slot Cover, 180mmST-PN-019-0180 - 180 X 16 X 6 mmShips in 2 days
84
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
4
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image8
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
8
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
36

Ready to Operate Support Bundle2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Industrial Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.

$271,151.40 USD

Similar Parts