Parts library

CE-CA-036-0001
Industrial Power Strip
A 609mm long extruded body industrial power strip with 8 NEMA 5-15P sockets. The rated voltage is 125VAC and rated current is 15Amps. It comes with an On/Off rocker switch and a 1.8m power cable. Mounting brackets compatible with Vention extrusions are included. Suitable for applications requiring a power strip mounted to an extrusion.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-036-0001 |
| Unit Price | $96.13 USD |
| Weight | 1.07 kg |
| Dimensions (L x W x H) | 630 x 113 x 112 mm |
| Material | Aluminum, Plastic |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0014 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 125 V |
| Cable Length | 1800 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.