Parts library

ST-RB-031-0000
Industrial Robot Pedestal, 1000 mm (FANUC M-710iC & M-20iD)
Designed for use with FANUC’s M-20iD and M-710iC robots, this pedestal elevates the robot arm one meter. This gives the arm the ability to palletize product to any required height. Anchors used must have a pull out capacity of 4000 kg (8800 lbs) or greater. M20 Jack screw holes are provided to allow levelling of the base after which it must then be shimmed.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-031-0000 |
| Unit Price | $5,811.51 USD |
| Weight | 207 kg |
| Dimensions (L x W x H) | 1200 x 1200 x 990 mm |
| Material | A36 Steel |
| Surface Finish | Painted Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.