Parts library

ST-SE-001-0003
Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions
Rugged, welded steel floor anchoring mount to fix Vention extrusions (45x45mm or 45x90mm profiles) to the installation site floor.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-001-0003 |
| Unit Price | $19.83 USD |
| Weight | 1.0278 kg |
| Dimensions (L x W x H) | 180 x 180 x 94 mm |
| Material | 1010/1008 Steel |
| Surface Finish | Black Powder Coated |
| Associated Fasteners | 9 x HW-FN-002-0001, 9 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.