Click & Customize

Custom Machine Tending, On the Job in < 2 Weeks

From start to finish, let Vention's team of robotics experts handle everything.

Compatible with leading robot brands

Fanuc Logo Universal Robots

The Vention Difference

Smarter Robotic Tending, Powered by Vention

Complete Customization

Configure your tending cell based on your needs, with the flexibility to choose the base design, robot, and optional add-ons to maximize performance.

Trusted Partner

From scoping to deployment, Vention helps manufacturers automate in weeks instead of months, enabling faster payback and higher ROI.

One-Factory Ecosystem

Gain a competitive edge with a scalable ecosystem of more than 2,200 plug-and-play parts for tending, welding, and all your factory needs.

Start Your Automation Journey

Configure Your Robotic Machine Tending Solution

Start building a custom machine tending solution with Vention. Select your base configuration and add your robot, gripper, and optional features.

Vention logo

1. Tending base

Choose a drawer or angled parts presenter configuration. Compact (1180mm x 716mm x 1038mm), mobile, and CNC-ready with floor anchoring, pre-wired sensors, safety scanners, and ethernet passthroughs for seamless integration.

ABB Fanuc UniversalRobots logos

2. Robot arm

Industry-leading collaborative robots: Universal Robots (UR10e, UR20, UR30), FANUC (CRX-10iA/L, CRX-20iA/L), or ABB (GoFa10, GoFa12), with payloads up to 30kg and reaches up to 1750mm.

Schunk and Onrobot logos

3. Gripper

Choose from 30+ compatible grippers from OnRobot and Schunk, including electric two- and three-finger, pneumatic two-finger, vacuum, and single or dual gripper configurations to fit your application.

Vention logo

4. Other essentials

Enhance your machine tending cell with optional features like tower lights, area scanners, tool changers, CNC door actuators, and force torque sensors for added functionality and automation

Vention logo

5. Deployment

Get end-to-end support from Vention, including scoping, design, programming, and onsite deployment. From design to shipment in under two weeks, enjoy fast ROI and comprehensive post-deployment support.

Ready for Any Type of Machine Tending

Explore Multiple Cell Configurations

Filter the ready-to-use templates below, and start customizing.

Robot brand

Part presenting

See Tending Robots in Action

Explore Robotic Machine Tending Success Stories

Spector & Co.
Automated CNC tending made easy with Vention
Spector & Co.

Vention really made it simple for us to get in our first robotic project. Their involvement and their guidance helped us implement this new project at our facility. We are really looking forward to working with them on future projects as opportunities grow..

quotation sign
Linton Christy

Linton Christy

Research & Development Manager, Spector & Co.

Educational Resources

Robotic machine tending resources to get you up and running

Learn more about deploying machine tending robots using Vention's technical documents and guides.