![Slotted Wiring Duct](https://assets.vention.io/parts/images/HW-CA-006-2000/slotted-wiring-duct.png)
Slotted Wiring Duct
$18.25 USD
Ships next day
Used for concealing exposed cables. Includes an easily removable snap-on cover. The teeth of the wiring duct can be cut in order to route cables appropriately according to the application. The wiring duct can be mounted in any orientation on Vention's extrusions. Sold in lengths of 2m.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CA-006-2000 |
Weight | 0.75544 kg |
Dimensions (L x W x H) | 2000.0 x 40.0 x 50.0 mm |
Unit Price | $18.25 USD |
Material | PVC |
Surface finish | N/A |
Associated Fasteners | 12 x HW-FN-002-0004 , 12 x HW-FN-005-0016 , 12 x HW-WS-005-0002 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585