Parts library

ST-SE-001-0005
Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions
Rugged, welded steel heavy-duty floor anchoring mount to fix Vention extrusions (45x90mm and 45x45mm) to the installation site floor. This anchoring mount is specifically designed for machine guarding applications. The gusseted design creates a lot more stability for loads transferred through the extrusion posts. Use with 45x90 mm extrusions for the highest rigidity.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-001-0005 |
| Unit Price | $42.55 USD |
| Weight | 0.92 kg |
| Dimensions (L x W x H) | 135 x 83 x 105 mm |
| Material | 1010/1008 Steel |
| Surface Finish | Black powder coat |
| Associated Fasteners | 3 x HW-FN-002-0001, 3 x HW-FN-003-0018, 3 x HW-WS-001-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.