vention-logo-sm
Parts library
Round Extrusion Holder
ST-SP-004-0001__2

Round Extrusion Holder

Vention

Aluminum tube holder for vertical and horizontal positioning of 20mm OD round extrusion. Vertical position has one pin for locating round extrusion in 90 degree increments. Tube holders can be directly mounted on Vention’s square extrusion profiles.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Designing with T-Slot Aluminum Extrusions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-SP-004-0001__2
Unit Price$47.87 USD
Weight0.164 kg
Dimensions (L x W x H)88 x 44 x 44 mm
Material6061-T6
Surface FinishDark blue anodized, 6um
Associated Fasteners2 x HW-FN-002-0001, 4 x HW-FN-003-0018
Light Duty Fasteners2 x HW-FN-002-0001, 2 x HW-FN-003-0010, 2 x HW-FN-003-0018

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-00012View
M8 x 18mm ScrewHW-FN-003-00184View

$47.87 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Round Extrusion Holder | Vention