Parts library

CA-AP-001-0001__2
Pneumatic Air Preparation Station, Europe
Pneumatic Air Preparation Station complete with filter and regulator all-in-one unit, a manual shutoff and exhaust valve as well as a Vention high-precision mounting bracket. The integrated pressure gauge on this unit displays pressure in MPa. Part of Vention's Pneumatic Ecosystem Powered by SMC.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CA-AP-001-0001__2 |
| Unit Price | $157.94 USD |
| Weight | 1.2 kg |
| Dimensions (L x W x H) | 214 x 203 x 98 mm |
| Material | Various (die-cast aluminum main housing, polycarbonate bowl) |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 5 meters of 12mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.