Parts library

MO-SM-022-0000
1/2 HP AC Motor and VFD Kit, Canada and USA
The AC Motor and VFD Kit comes ready to power your material handling operations right out of the box. The 120V input VFD powers a 1/2HP 3-phase AC motor, which is paired to a 3:1 gearbox, with Vention's standard NEMA 34 output. It comes fully pre-wired and includes a 2.5m power cable and a 2.5m motor lead. It also includes a connection for three programmable digital inputs, of which can be triggered by Machine Motion through the additional use of CE-CA-051-5000 and CE-MD-001-0000 v2.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| AC Motor and VFD for Material Handling |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-SM-022-0000 |
| Unit Price | $875.00 USD |
| Weight | 12.9411 kg |
| Dimensions (L x W x H) | 385.75 x 215.5 x 170 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 120 V |
| Max Torque | At full load: 6 Nm |
| Max Rotational Speed | 3450 degrees/s |
| Motor Certification | CE, CSA |
| VFD Certification | CE, CSA, UL, EAC, RoHS2, IE2 |
Questions about this part?
Post a question on Vention community forum for insights on this part.