![M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm)](https://assets.vention.io/parts/images/CE-SN-003-0001__2/m18-npn-retro-reflective-photo-electric-sensor-sn-2500mm.png)
M18 NPN Retro-Reflective Photo-Electric Sensor (Sn = 2500mm)
$149.95 USD
Ships next day
M18 NPN retro-reflective photo-electric sensor. Utilizes visible red light to detect objects that are present between its lens and the reflector. Range is up to 2500 mm. Includes the reflective disk and a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-003-0001__2 |
Weight | 0.31605 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $149.95 USD |
Compatible Parts
![M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm) M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)](https://assets.vention.io/parts/images/CE-SN-007-0004__2/thumb_m18-pnp-diffuse-photo-electric-sensor-sn-300mm.png)
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0004 v2
![Flush Inductive Proximity Sensor Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0003/thumb_flush-inductive-proximity-sensor.png)
Flush Inductive Proximity Sensor
CE-SN-004-0003
![Non-Flush Inductive Proximity Sensor Non-Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0001/thumb_non-flush-inductive-proximity-sensor.png)
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
![Universal M18 Sensor Bracket Universal M18 Sensor Bracket](https://assets.vention.io/parts/images/CE-HW-001-0002/thumb_universal-m18-sensor-bracket.png)
Universal M18 Sensor Bracket
CE-HW-001-0002
![Left Timing Belt Sensor Bumper Left Timing Belt Sensor Bumper](https://assets.vention.io/parts/images/MO-LM-015-0001__2/thumb_left-timing-belt-sensor-bumper.png)
Left Timing Belt Sensor Bumper
MO-LM-015-0001 v2
![Right Timing Belt Sensor Bumper Right Timing Belt Sensor Bumper](https://assets.vention.io/parts/images/MO-LM-015-0002__2/thumb_right-timing-belt-sensor-bumper.png)
Right Timing Belt Sensor Bumper
MO-LM-015-0002 v2
![M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm) M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)](https://assets.vention.io/parts/images/CE-SN-007-0001__2/thumb_m18-npn-diffuse-photo-electric-sensor-sn-300mm.png)
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0001 v2