
M8 X1.25 Zinc Plated Hex Nut With Locking Patch
$0.48 USD
Ships next day
M8 X1.25 Zinc Plated Thin Hex Nut With Nylon Locking Ring
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-031-0001 |
Weight | 0.00618 kg |
Dimensions (L x W x H) | 13.0 x 13.0 x 8.0 mm |
Unit Price | $0.48 USD |
Material | Steel |
Surface finish | Zinc Plated |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-031-0001 |
Weight | 0.00618 kg |
Dimensions (L x W x H) | 13.0 x 13.0 x 8.0 mm |
Unit Price | $0.48 USD |
Material | Steel |
Surface finish | Zinc Plated |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

M8 x 50mm Screw
HW-FN-003-0050

M8 x 25mm Screw
HW-FN-003-0025

M8 x 80mm Screw
HW-FN-003-0080

M8 x 20mm Screw
HW-FN-003-0020

M8 x 10mm Screw
HW-FN-003-0010

M8 x 55mm Screw
HW-FN-003-0055

M8 x 30mm Screw
HW-FN-003-0030

M8 x 65mm Screw
HW-FN-003-0065

M8 x 16mm Screw
HW-FN-003-0016

M6 x 25mm Screw
HW-FN-005-0025