![45x45mm (720mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/45x45mm-585mm-aluminum-extrusion.png)
![patent-image](https://assets.vention.io/png/us_patent.png)
45x45mm (720mm) Aluminum Extrusion
$26.17 USD
Ships next day
Vention’s high-precision extrusions rank best-in-class in terms of structural rigidity, straightness, and precision. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-001-0720 |
Weight | 1.3607 kg |
Dimensions (L x W x H) | 720.0 x 45.0 x 45.0 mm |
Unit Price | $26.17 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 162,325 mm4 |
Cross-Sectional Area | 761 mm2 |
Torsional Constant | 31,851 mm4 |
Yield Strength | 240 MPa |
Compatible Parts
![45mm x 45mm Aluminum Gusset with Locators 45mm x 45mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0001/thumb_die-cast-gusset-with-locators.png)
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x45mm Plastic End Cap, for Extrusions 45x45mm Plastic End Cap, for Extrusions](https://assets.vention.io/parts/images/HW-EC-001-0001__2/thumb_45x45mm-plastic-end-cap-for-extrusions.png)
45x45mm Plastic End Cap, for Extrusions
HW-EC-001-0001 v2
![L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions](https://assets.vention.io/parts/images/ST-GP-001-0005/thumb_l-shaped-aluminum-assembly-plate-for-45-x-45mm-extrusions.png)
L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0005
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001