![5mm x 250mm Cable Tie (bag of 25)](https://assets.vention.io/parts/images/HW-TW-002-0001/5mm-x-250mm-cable-tie-bag-of-25.png)
5mm x 250mm Cable Tie (bag of 25)
$5.17 USD
Ships next day
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TW-002-0001 |
Weight | 0.001 kg |
Dimensions (L x W x H) | 250.0 x 5.0 x 4.0 mm |
Unit Price | $5.17 USD |
Material | Nylon 66 |
Compatible Parts
![41mm Wide Cable Drag Chain (1886mm) 41mm Wide Cable Drag Chain (1886mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1886mm)
MO-DC-001-1845
![41mm Wide Cable Drag Chain (782mm) 41mm Wide Cable Drag Chain (782mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (782mm)
MO-DC-001-0765
![71mm Wide Cable Drag Chain (1150mm) 71mm Wide Cable Drag Chain (1150mm)](https://assets.vention.io/parts/images/MO-DC-002-0765/thumb_71mm-wide-cable-drag-chain-782mm.png)
71mm Wide Cable Drag Chain (1150mm)
MO-DC-002-1125
![71mm Wide Cable Drag Chain (782mm) 71mm Wide Cable Drag Chain (782mm)](https://assets.vention.io/parts/images/MO-DC-002-0765/thumb_71mm-wide-cable-drag-chain-782mm.png)
71mm Wide Cable Drag Chain (782mm)
MO-DC-002-0765
![Screw-in Cable Tie Mount Screw-in Cable Tie Mount](https://assets.vention.io/parts/images/HW-TW-001-0001/thumb_screw-in-cable-tie-mount.png)
Screw-in Cable Tie Mount
HW-TW-001-0001
![41mm Wide Cable Drag Chain (1150mm) 41mm Wide Cable Drag Chain (1150mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1150mm)
MO-DC-001-1125
![Brackets for 71mm Wide Cable Drag Chain Brackets for 71mm Wide Cable Drag Chain](https://assets.vention.io/parts/images/MO-DC-002-0001/thumb_brackets-for-71mm-wide-cable-drag-chain.png)
Brackets for 71mm Wide Cable Drag Chain
MO-DC-002-0001
![41mm Wide Cable Drag Chain (1518mm) 41mm Wide Cable Drag Chain (1518mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/thumb_41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1518mm)
MO-DC-001-1485
![Brackets for 41mm Wide Cable Drag Chain Brackets for 41mm Wide Cable Drag Chain](https://assets.vention.io/parts/images/MO-DC-001-0001/thumb_brackets-for-41mm-wide-cable-drag-chain.png)
Brackets for 41mm Wide Cable Drag Chain
MO-DC-001-0001