![Left Gate Bolt with Interlock](https://assets.vention.io/parts/images/ST-SE-006-1001__2/left-gate-bolt-with-interlock.png)
Left Gate Bolt with Interlock
$466.58 USD
Ships next day
Vention's Gate Bolt with Interlock features an easy sliding bolt with handle and a tongue and groove interlock system to ensure your robot cell is operational only when its gate is properly closed. Easily connect to Vention's MachineMotion Safety Input using the provided 4-pin M12 connector. A 3-meter safety extension cable, a jumper when only one interlock is in use and a safety divider for connecting another safety device are included.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-006-1001__2 |
Weight | 1.85 kg |
Dimensions (L x W x H) | 233.0 x 72.0 x 167.75 mm |
Unit Price | $466.58 USD |
Material | Aluminum, Steel |
Surface finish | Blue anodize, Zinc plating |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585