Power and control everything—from robots, motors, conveyors and sensors to AI-driven robotic applications—all with one compact automation controller.
MachineMotion AI is the easiest way to automate your entire factory floor, from standalone cells to fully integrated production lines, powering applications like palletizing, conveying, sanding, machine tending, and more.
Unlock plug-and-play integration with robots, conveyors, motors, safety devices, and more.
Harness NVIDIA Jetson™ processing power for AI-driven robotics and autonomous manufacturing.
Access cloud features with LTE connectivity for remote deployment, support, and updates.
MachineMotion AI delivers 3,000 W of raw power, enabling you to daisy-chain up to 30 motors via EtherCAT for performance-critical applications.
Everything you need inside one automation controller for a simplified automation experience.
Plug-and-Play
Integrates easily with motion devices, sensors, robot arms, conveyors, AI vision, and more.
Robot Agnostic
Compatible out-of-the-box with top robot brands such as Universal Robots, FANUC, and ABB.
Powerful Performance
Power up to 30 daisy-chained motors, robots, conveyors, sensors, and more via EtherCAT.
Cellular Connectivity
Eliminate reliance on local networks and unlock cloud-based deployment and monitoring.
OTA Upgrades
Unlock secure, remote OTA upgrades via Wi-Fi or cellular, backed by cybersecurity certification.
AI-Ready
Powered by NVIDIA Jetson™ GPU for AI-powered manufacturing and autonomous robotics.
Flexible Programming
Powered by NVIDIA Jetson™ GPU for AI-powered manufacturing and autonomous robotics.
Safety Certified
IP54-rated, award-winning enclosure certified for U.S., Canadian, and European safety standards.
Powered by NVIDIA Jetson™, MachineMotion AI is the foundation for AI-driven manufacturing. With GPU computing, cellular IoT connectivity, and over-the-air updates, it moves beyond traditional PLCs—unlocking vision-enabled robotics and preparing manufacturers for the factories of tomorrow.
Plug-and-Play Connectivity
Robot Agnostic
No Pre-training Required
CAD-to-Pick
4-second Inference Time
Rapid Execution
Leverage Vention's Manufacturing Automation Platform to accelerate your deployment while simplifying every step of the process, from programming to operation.
1. Flexible Programming Options
Use a no-code interface or program in Python in the cloud without halting production, deploying programs to your physical machine in 1 click.
Get up and running faster with one plug-and-play motion controller, accessible to all manufacturers.
1
Power Supply
Once connected, delivers up to 3,000 W to power motion devices.
2
Vision Camera
NVIDIA chipset supports vision cameras with AI perception models.
3
Live Camera
Enables live streaming and remote monitoring of your machine in real time.
4
Peripheral Hub
Connect keyboards, screens, PCs, and more with networking and USB ports.
5
Smart Motor Ports
Drive up to 30 daisy-chained EtherCAT motors with integrated smart drives.
6
I/O Link Interface
Easily connect and integrate any I/O Link or Vention sensors.
7
Safety Chain
Connect safety devices, pendants, robots, and external systems.
8
IP54 Enclosure
Built tough with an IP54-rated enclosure and passive internal cooling.
Experience automation that adapts to your requirements.
ISO 27001 & NIST