Rapid Operator AI
Autonomous, Smart, and Always On.
The AI operator for deep bin picking and high-variability manufacturing. Delivers human-like adaptability, consistency, and reliability 24/7.
Close the Gap. Without the Complexity.
Unstructured tasks like bin picking have long resisted automation, but Rapid Operator AI changes that by deploying in under a day, adapting in real time, and freeing your workforce for higher-value work.
Deployment
First Pick Success Rate
Operation
Return On Investment
Automate the Impossible, Out-of-the-Box
Hardware, Vision and AI in One Solution
Rapid Operator AI brings together hardware, vision, and adaptive intelligence into a single, plug-and-play solution. No fragmented tools, no custom integration work.
Plug-and-Play Hardware
A complete robotic foundation, engineered for immediate deployment with full custom integration support.
AI-Defined 3D Vision
Stereo perception for reliable part detection across cluttered, variable real-world environments.
GRIIP™ Intelligence
Adaptive AI to perceive, plan optimal grasps, and execute precise picks in unstructured environments.
MachineMotion AI Controller
A powerful AI-driven controller to orchestrate every motion with precision and reliability.

Send your parts to our experts and see Rapid Operator AI perform in real conditions.
Why Rapid Operator AI
Designed for Manufacturing Reality
From deployment to daily operations, every capability is designed to drive real operational value on the manufacturing floor.

Built for Variety
Works With Any Part
Adapts to diverse part geometries, materials, textures, and transparency without custom training. Handles mixed SKUs and new parts without part-specific programming.

Full Autonomy
From First Pick to Last
Runs 24/7, retries failed picks automatically, and empties bins completely. No operator intervention needed, even for the hardest, most complex picks at the bottom of the bin.

Speed to Production
From CAD to Pick in Minutes
Ready out of the box with no training data required, automated setup eliminates lengthy commissioning so you can deploy in hours and add new parts in minutes.

Resilience to Change
Built for Manufacturing Reality
Maintains reliable performance despite changes in lighting and workspace layouts. Handles clutter and occlusions for consistent, repeatable operation.

Production-Ready Reliability
Consistent Performance at Scale
Maintains consistent pick success rates and predictable cycle times. Delivers stability to meet targets while adapting to variation that breaks traditional automation.

Labor Independence
Reliable Output Every Shift
Skilled operators are hard to find and harder to replace. Now the tasks that once required human dexterity run autonomously, every shift, without interruption.
Powered by GRIIP™
The Brain Built to Adapt
Most automation struggles when conditions change. GRIIP doesn't. Powered by AI, it adapts to any part and condition in real time. No training or reprogramming required.

See
Reads the Scene in Real Time
Scans the workspace and identifies every part instantly, even in cluttered bins with varying shapes, materials, and arrangements.

Locate
Knows How Each Part Is Located
Tracks the exact position and angle of every part, from the first robot movement all the way to final placement.

Grasp
Picks the Optimal Grip
Instantly evaluates every possible way to grab a part and picks the one most likely to result in a clean, successful pick.

Move
Finds a Safe Path Every Time
Plans a unique route for every pick in real time, adapting to a constantly changing manufacturing environment so the robot moves efficiently and safely.
Intuitive Touchscreen Operation
A Simple Interface for Every Operator
Set up parts, configure grasps, map the workspace, and run the cell all from one intuitive interface. No coding or complex configuration required.

Explore Rapid Operator AI Design Templates
Start Building Your Cell Today
Choose from a set of pre-configured Rapid Operator AI designs built for real manufacturing needs. Each one is a starting point you can customize to match your parts, your process, and your floor.
Contact Us
See What It Can Do With Your Parts
Send us your parts and process details. The team will evaluate your specific application and show you exactly how Rapid Operator AI performs in your real-world conditions.