Parts library

ST-PN-020-2295
Flexible Conveyor Guide Rail (2295mm Length)
This HDPE guide strip was designed to be used in conjunction with our round extrusion (ST-EXT-008-XXXX) and clamping adapter (ST-GP-004-0007) to create fully adjustable conveyor guides to index, direct or funnel boxes along a conveyor during material handling operations such as down-the-line collection by a Vention palletizer.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Material Handling |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-020-2295 |
| Unit Price | $36.25 USD |
| Weight | 0.885 kg |
| Dimensions (L x W x H) | 2293 x 43 x 9.525 mm |
| Material | HDPE |
| Associated Fasteners | 12 x HW-FN-015-0020, 2 x HW-FN-031-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.