12 mm OD Blue 1-meter Spiral Tubing with Inline Fitting
$165.95 USD
Ships next day
12 mm OD Blue Spiral Tubing with 12mm to 12mm Inline Fitting. 1m extended length.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-TB-012-0002 |
Weight | 0.102 kg |
Dimensions (L x W x H) | 82.0 x 82.0 x 178.0 mm |
Unit Price | $165.95 USD |
Material | Polyurethane |
Surface finish | Clear Blue |
Compatible Parts
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
6mm to 8mm inline One-touch Fitting
HW-AR-002-0006
8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001
6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008
6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200
Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300