Machine Guarding Panel, 2050 x 1000 mm
$299.03 USD
Ships next day
This machine guarding panel is a great solution for quickly deploying safety fencing around any robot cell. This panel is constructed with a 19 x 19 mm frame. All horizontal wires are welded into the frame and the vertical wires are welded to the cross tubes, creating a stable and impact resistant panel. M8 clearance holes on the vertical frame tubes permit easy mounting to extrusion posts.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-002-1000 |
Weight | 12.1 kg |
Dimensions (L x W x H) | 2050.0 x 1000.0 x 19.0 mm |
Unit Price | $299.03 USD |
Material | Powder Coated Steel |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0030 , 8 x HW-WS-001-0001 , 6 x ST-PN-019-0180 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585