M12 Cable for Digital I/O Module v2 - Female to 3x Female (5m)
$133.71 USD
Ships next day
5-meter M12 cable for devices used with Vention's Digital I/O module (CE-MD-001-0000__2). Links M12 A-Keyed 4-Pin Female to 3x M12 A-Keyed 4-Pin Female. Cable diameter of 8mm
Quantity:
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-051-5000 |
Weight | 0.087 kg |
Dimensions (L x W x H) | 110.0 x 110.0 x 30.0 mm |
Unit Price | $133.71 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000