![45x45mm Plastic End Cap, for Extrusions](https://assets.vention.io/parts/images/HW-EC-001-0001__2/45x45mm-plastic-end-cap-for-extrusions.png)
45x45mm Plastic End Cap, for Extrusions
$2.27 USD
Ships next day
Plastic end cap compatible with 45mm x 45mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-001-0001__2 |
Weight | 0.007 kg |
Dimensions (L x W x H) | 12.0 x 45.0 x 45.0 mm |
Unit Price | $2.27 USD |
Material | TPE |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585