Back to overview

Cobot Palletizer

Automate repetitive tasks

Cobot Palletizer
Why Cobot Palletizing?

Vention’s Cobot Palletizer is a modular and cost-effective solution to palletize a wide variety of products. It is available in one- or two-pallet configurations, with options for medium or heavy payloads, as well as various choices for bases, infeed conveyors, and more. Program, simulate, and deploy your cobot palletizer in minutes with our intuitive MachineApp and operator interface.

Talk to an expert

What does cobot palletizing solve?

Eliminate errors & risks associated with manual, repetitive tasks

Quick payback

See ROI in nine months or less allowing you to accelerate your automation roadmap.

Fast deployment

Deploy in under three days with either turn-key or self-deployment.

Simple pattern adjustments

Create and adjust patterns manually or use the smart auto pattern generation through MachineApp without having to stop production.

Customizable

Support between 10kg to 30kg payload, with medium and heavy payload configurations and customizable to your unique needs.

Cobot Palletizer Configurations

Configure your solution

Medium payload

Cobot Palletizer

Best for:

Variable pallet heights, medium weight products and small spaces.

Compatible with:
Pallet height Up to 2.5 m
Payback Under 9 months
Power requirements 100-240 VAC
Multi- pick Yes
Slip sheet management Yes
Automatic sorting Yes
Label orientation Yes
Automatic layout optimization Yes
Automatic stack generation Yes

Heavy payload

Cobot Palletizer

Best for:

Variable pallet heights, multi-SKU, and heavier products.

Compatible with:
Pallet height Up to 3 m
Payback Under 9 months
Power requirements 100-240 VAC
Multi- pick Yes
Slip sheet management Yes
Automatic sorting Yes
Label orientation Yes
Automatic layout optimization Yes
Automatic stack generation Yes

TEMPLATES

Select a template to get started

Find fully customizable templates by inputting your specifications.

Robot brand
Base
Pallets
Infeed conveyor

CALCULATE ROI

Earn strong ROI with a Vention Palletizer

Your process
Quickly calculate your project's ROI
8
hours per shift
2
Shifts per day
5
Work days per week
$30 /hour
Labour rate
80%
Worker efficiency
90%
Equipment efficiency
+
Your design
Submit a design ID
=
Your savings
Estimate your savings over five years
$527,874 USD
Five years saving
9 months
Payback time

CUSTOMER STORY

Increasing productivity by introducing automation

customer story

Challenge

Sager Foods were looking to improve productivity but struggled to attract additional labor in the current market. They sought a solution that met both the business objectives and one that could be managed entirely in-house.

Solution

Following a 2-day commissioning and training period, the cobot palletizers were fully operational on the production line. Existing staff were reassigned to higher value tasks, increasing Sager’s productivity but without the need for additional headcount.

Vention Products

MachineApp
MachineMotion
8-week lead time
2-day deployment
View full customer story

Educational Resources

Cobot palletizer resources to get you up and running

Explore our technical documents, video tutorials, and deployment guides for in-depth information about Vention products and tools.

Educational Resources

Get in touch

Our cobot palletizer experts are happy to support you. Contact us if you would like additional information or you're ready to kick-start your project.