Parts library

ST-SP-012-0001
45x90mm Accessory Mounting Plate
Mounting plate compatible with Vention's 45x90mm extrusion profiles for use with hoist rings and leveling feet. It features a stainless steel helical insert for M8 thread in the center. Rated for 400kg maximum load.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | ST-SP-012-0001 | 
| Unit Price | $27.51 USD | 
| Weight | 0.091 kg | 
| Dimensions (L x W x H) | 12 x 88 x 43 mm | 
| Material | 6061-T6 | 
| Surface Finish | Dark blue anodized, 6um | 
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 | 
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0012 | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Load Capacity | 3920 N | 
Questions about this part?
Post a question on Vention community forum for insights on this part.