
M8 x 20mm Screw
$0.58 USD
Ships next day
Socket head M8 x 1.25 thread, 20mm long. Screws have a black oxide finish.
Select dimension:
Length:
x 13.0 mm x 13.0 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-0020 |
Weight | 0.011 kg |
Dimensions (L x W x H) | 25.0 x 13.0 x 13.0 mm |
Unit Price | $0.58 USD |
Material | Steel |
Surface finish | Black oxide |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-0020 |
Weight | 0.011 kg |
Dimensions (L x W x H) | 25.0 x 13.0 x 13.0 mm |
Unit Price | $0.58 USD |
Material | Steel |
Surface finish | Black oxide |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

M8 x 50mm Screw
HW-FN-003-0050

M8 x 25mm Screw
HW-FN-003-0025

M8 x 80mm Screw
HW-FN-003-0080

M8 x 10mm Screw
HW-FN-003-0010

M8 x 55mm Screw
HW-FN-003-0055

M8 x 30mm Screw
HW-FN-003-0030

M8 x 65mm Screw
HW-FN-003-0065

M8 x 16mm Screw
HW-FN-003-0016

M6 x 25mm Screw
HW-FN-005-0025