Parts library

CE-HW-001-0003__3
Sensor and Reflector Bracket
Sensor bracket to mount any M18 sensors, PR-G Keyence sensor and reflector to Vention assemblies. The bracket features multiple threaded holes to facilitate mounting of the sensors in multiple orientations.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-HW-001-0003__3 |
| Unit Price | $17.49 USD |
| Weight | 0.01705 kg |
| Dimensions (L x W x H) | 43 x 44 x 37.5 mm |
| Material | 5052-H32 |
| Surface Finish | Bue Etch Anodized RAL 5011 |
| Associated Fasteners | 2 x HW-FN-003-0014, 2 x HW-FN-002-0001 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0008 |
Questions about this part?
Post a question on Vention community forum for insights on this part.