4-Valve Pneumatic Manifold
$1,026.22 USD
Ships next day
Vention's 4-Valve Pneumatic Manifold, complete with built-in push-to-connect fittings and a silencer, is the heart of Vention's Turn-key Pneumatic ecosystem. This manifold configuration allows users to control up to 4 different sets of cylinders independently. The Vention Pneumatic Ecosystem is powered by SMC. Includes a 2-meter long cable with pre-wired M12 connectors for the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-CO-001-0004__3 |
Weight | 2.8 kg |
Dimensions (L x W x H) | 200.0 x 176.0 x 77.0 mm |
Unit Price | $1,026.22 USD |
Material | Various (plastic main housing) |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Power Consumption | 0.35 W |
IP Rating | IP67 |
Temperature Range | -10 to 50 °C |
Included in the Box |
|
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630