vention-logo-sm
Parts library
MachineMotion Pendant V4
CE-TP-024-0000

MachineMotion Pendant V4

Vention

Pendant V4 provides a plug and play touch screen interface for automated equipment powered by Vention's MachineMotion controller. At 13 inches with two cameras, this generation is designed to be ergonomically friendly allowing easy operation through a responsive advanced display. When connected to the MachineMotion controller, the pendant enables machine operators and administrators to run and modify their program in a code-free environment. This product comes with pre-loaded control and machine operations software. Compatible with MachineMotion controllers (CE-CL-030-0000, CE-CL-031-0000, CE-CL-030-1500, CE-CL-031-3000, CE-CL-010-0001 & CE-CL-010-0004).

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
MachineMotion Pendant Datasheet
EU Declaration of Conformity Pendant V4

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberCE-TP-024-0000
Unit Price$2,965.85 USD
Weight1.65 kg
Dimensions (L x W x H)332 x 72 x 240 mm
Spec AttributeSpec Value
Other
CertificationCE (RED, RoHS, Machinery Directive)

$2,965.85 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    MachineMotion Pendant V4 | Vention