Parts library

ST-GP-002-0001__2
45mm x 45mm In-line Mounting Block for Right Angle Connections
In-line mounting block for right angle connection. One screw threads at the end of an extrusion while two other screws fasten into another connecting T-slot extrusion.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-002-0001__2 |
| Unit Price | $19.98 USD |
| Weight | 0.098 kg |
| Dimensions (L x W x H) | 45 x 45 x 26.5 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 2 x HW-FN-003-0018, 3 x HW-FN-002-0001, 1 x HW-FN-003-0035, 1 x HW-FN-003-0030 |
Questions about this part?
Post a question on Vention community forum for insights on this part.