M8 Drop-in Spring Loaded T-Nut
$0.89 USD
Ships next day
M8 x 1.25 thread. Zinc plated t-nut with spring loaded ball.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0001 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 22.0 x 13.0 x 7.0 mm |
Unit Price | $0.89 USD |
Material | Steel |
Surface finish | N/A |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585