45x270mm Rest Pad
$35.19 USD
Ships next day
Heavy-duty delrin rest pad to be used as protection when moving heavy and/or fragile goods on industrial carts or in other applications.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-002-0002 |
Weight | 0.208 kg |
Dimensions (L x W x H) | 13.0 x 270.0 x 45.0 mm |
Unit Price | $35.19 USD |
Material | White Delrin |
Associated Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0018 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585