Parts library

CE-TP-024-0014
Pendant V4 Static Mount
Safely secure your MachineMotion Pendant V4 with this mount. Can be mounted vertically or horizontally using Vention extrusions.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-TP-024-0014 |
| Unit Price | $58.76 USD |
| Weight | 0.15 kg |
| Dimensions (L x W x H) | 80 x 94 x 45 mm |
| Material | Aluminum |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.