Industrial Palletizer

Industrial Strength, Operator Simplicity

The only Industrial palletizing platform with intuitive touchscreen operation and built-in remote support from anywhere in the world.

Industrial Palletizer Hero Image

Why Industrial Palletizing?

Learn more

Industrial palletizing is ideal for applications requiring high payloads, fast cycle times, and continuous operation. These systems are built to handle heavy cases, bags, pails, and drums, support multi-pick cycles, and perform reliably in high-volume manufacturing environments. Each Vention palletizer is tailored for your layout, materials, and facility constraints, while sharing a common touchscreen interface that allows operators to add SKUs, create new pallet recipes, and access live video support in under 10 minutes.

Solution at a Glance

Handle heavy material, support multi-pick cycles, and meet throughput requirements of high-volume manufacturing, all with one simple user interface.

300 lbs

Maximum Payload

12 picks

Per Minute

140"

Pallet Height

Industrial Palletizer Overview

Any Layout. One Simple Interface.

From single-pallet cells to complex multi-line layouts, Vention delivers fully integrated palletizing systems with standardized operation and built-in support.

Product showcase

Quick Customization

Adapt your palletizer to any product or layout using modular, compatible components.

Easy Operation

Create recipes, configure unlimited SKUs, and operate with an intuitive touchscreen interface.

Live Video Support

Connect to an engineer in 10 minutes for real-time support to keep operations running.

Intuitive Touchscreen Operation

No-Code Interface for All Operators

Create recipes in minutes, manage unlimited SKUs, and adapt quickly to changing needs — no programming expertise required.

Industrial Palletizer Touchscreen Operation Configure

Monitor & Improve

Stay Connected, Stay Efficient

Built-in monitoring and support tools help reduce downtime, simplify troubleshooting, and improve performance without additional integration work.

Remote support

Remote Support

Get expert help instantly with on-demand remote troubleshooting to reduce downtime and keep your operations running smoothly.

Connect to automation experts within 10 minutes

Screen share and live video for instant issue resolution

Vention experts have full context on your machine configuration

Remote view

Remote View

Keep eyes on your machines at all times and resolve issues proactively with live streaming and recorded playback for faster troubleshooting.

Stream live video of your active machines

Record and replay critical moments easily

Diagnose operational issues faster with visual context

Machine analytics

Machine Analytics

Monitor your entire conveyor fleet with real-time performance tracking, predictive maintenance, and remote health monitoring.

View your full fleet with role-based access and custom KPI alerts

Prevent downtime with activity logs and early anomaly detection

Track cycle times, throughput, and historical performance data

The Vention Advantage

One-Stop Shop for Custom Palletizers

Reduce cost, complexity, and lead time with a broad ecosystem of compatible hardware and software.

Robot Integration

Robot Integration

FANUC industrial robots designed for heavy items, fast cycle times, and long operating life and MTBF.

Grippers

Grippers

Custom suction and mechanical grippers designed for your specific boxes, bags, pails or drums.

Conveyors

Conveyors

Modular roller and belt conveyors, available in multiple widths, configuration, and payload capacities.

Safety

Safety

Safety interlocks, fencing, light curtains, sensors, and controls, all integrated by Vention to meet safety requirements.

Add Ons

Add Ons

Additional equipment such as pallet wrapping and pallet conveyance can be integrated into your system.

See Industrial Palletizers in Action

Explore Real-World Deployments

Automating Heavy End-of-Line Stacking with Dual Industrial Palletizers

Automating Heavy End-of-Line Stacking with Dual Industrial Palletizers

"I was looking for equipment that wouldn't need my expertise in order to run the equipment. What I found with Vention is their simple software approach that allows us to input SKUs just through a graphics interface."
— Kevin Bott
Equipment Controls Engineer
Manufacturing | Kentucky, USA

Explore Design Templates

Design Examples with Transparent Pricing

Browse Vention's official palletizer designs for quick ideation and live quotes, and let our engineers customize it for your specific requirements.

Looking for more cobot palletizer options?

Industrial Palletizer Resources

Resources to Get Started

Access comprehensive documentation, technical guides, and brochures to assist your evaluation process.

Contact Us

Talk to an Automation Expert

Get personalized guidance for your next project within 24 hours.

Design help illustration