Parts library

HW-LF-001-0002
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
M8 x 40mm leveling foot with 80mm base. Stud is made of zinc plated steel and base is made of glass-reinforced nylon. The base has two 9mm holes for floor mounting and come with a removable anti-slip plate. Supports load up to 350kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-LF-001-0002 |
| Unit Price | $19.18 USD |
| Weight | 0.11 kg |
| Dimensions (L x W x H) | 80 x 80 x 82 mm |
| Material | Glass reinforced nylon |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 3430 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.