![22.5x22.5mm Plastic End Cap, for Extrusions](https://assets.vention.io/parts/images/HW-EC-006-0001/22-5x22-5mm-plastic-end-cap-for-extrusions.png)
22.5x22.5mm Plastic End Cap, for Extrusions
$2.14 USD
Ships next day
Plastic end cap compatible with 22.5mm x 22.5mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-006-0001 |
Weight | 0.002 kg |
Dimensions (L x W x H) | 10.0 x 22.5 x 22.5 mm |
Unit Price | $2.14 USD |
Material | TPE |
Compatible Parts
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585