Parts library

ST-PN-002-0700
Machine Guarding Panel, 2050 x 700 mm
This machine guarding panel is a great solution for quickly deploying safety fencing around any robot cell. This panel is constructed with a 19 x 19 mm frame. All horizontal wires are welded into the frame and the vertical wires are welded to the cross tubes, creating a stable and impact resistant panel. M8 clearance holes on the vertical frame tubes permit easy mounting to extrusion posts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-002-0700 |
| Unit Price | $262.11 USD |
| Weight | 9 kg |
| Dimensions (L x W x H) | 2050 x 700 x 19 mm |
| Material | Powder Coated Steel |
| Associated Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0030, 8 x HW-WS-001-0001, 6 x ST-PN-019-0180 |
Questions about this part?
Post a question on Vention community forum for insights on this part.