![M12 End-Stop Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-018-5000/m12-end-stop-extension-cable-5m.png)
M12 End-Stop Extension Cable, 5m
$42.66 USD
Ships next day
5-meter extension cable for sensors. Connect in between any of Vention's sensor cable and MachineMotion controller. To be used when the existing 3m cable of the sensors are not enough, typically in multi-axis motion applications.
Links M12 A-Keyed 4-Pin Male to Female. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-018-5000 |
Weight | 0.226 kg |
Dimensions (L x W x H) | 30.0 x 110.0 x 110.0 mm |
Unit Price | $42.66 USD |
Material | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 5000 mm |
Compatible Parts
![Servo Motor Cable - MachineMotion 2 Servo Motor Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-100-5002__1/thumb_servo-motor-cable-machinemotion-2.png)
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
![MachineMotion 2 NEMA 17 Cable - 5m MachineMotion 2 NEMA 17 Cable - 5m](https://assets.vention.io/parts/images/CE-CA-101-5001/thumb_machinemotion-2-nema-17-cable-5m.png)
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
![MachineMotion Control Device Extension Cable, 5m MachineMotion Control Device Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-022-5000/thumb_machinemotion-control-device-extension-cable-5m.png)
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
![M12 End-Stop Extension Cable, 0.5m M12 End-Stop Extension Cable, 0.5m](https://assets.vention.io/parts/images/CE-CA-018-0500/thumb_m12-end-stop-extension-cable-0-5m.png)
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
![MachineMotion 2 Safety IN Pigtail Cable - 2m MachineMotion 2 Safety IN Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-105-2000/thumb_machinemotion-2-safety-in-pigtail-cable-2m.png)
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
![MachineMotion 2 Safety OUT Pigtail Cable - 2m MachineMotion 2 Safety OUT Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-106-2000/thumb_machinemotion-2-safety-out-pigtail-cable-2m.png)
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
![M12 End-Stop Extension Cable, 2m M12 End-Stop Extension Cable, 2m](https://assets.vention.io/parts/images/CE-CA-018-2000/thumb_m12-end-stop-extension-cable-2m.png)
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
![MachineMotion Control Device Extension Cable, 0.4m MachineMotion Control Device Extension Cable, 0.4m](https://assets.vention.io/parts/images/CE-CA-022-0400/thumb_machinemotion-control-device-extension-cable-0-4m.png)
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
![Servo Motor Extension Cable - MachineMotion 2 Servo Motor Extension Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-103-5000/thumb_servo-motor-extension-cable-machinemotion-2.png)
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000