Parts library

HW-FN-003-0035
M8 x 35mm Screw, Partially Threaded
Socket Head Screw, M8 × 35 mm (5/16"-18 × 1.38 in). Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-0035 |
| Unit Price | $0.77 USD |
| Weight | 0.0145 kg |
| Dimensions (L x W x H) | 35 x 13 x 40 mm |
| Material | Steel |
| Surface Finish | Plain |
Questions about this part?
Post a question on Vention community forum for insights on this part.