![Door Hinge](https://assets.vention.io/parts/images/ST-SE-005-0001/door-hinge.png)
Door Hinge
$44.26 USD
Ships next day
Hinge used to make doors or to allow rotation between Vention extrusions. The body is aluminum with a delrin pin to provide smooth operation. The hinge can be used with all sizes of extrusion.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-005-0001 |
Weight | 0.11 kg |
Dimensions (L x W x H) | 67.5 x 67.5 x 19.25 mm |
Unit Price | $44.26 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0016 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0010 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 5880 N |
Angular Range | 180 degrees |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585