Parts library

HW-WS-005-0002
M6 Oversized Washer with 18mm Outside Diameter
M6 oversized washer for wiring duct.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-WS-005-0002 |
| Unit Price | $0.91 USD |
| Weight | 0.001 kg |
| Dimensions (L x W x H) | 1.4 x 18 x 18 mm |
| Material | Steel |
| Surface Finish | Zinc Plated |
Questions about this part?
Post a question on Vention community forum for insights on this part.