Parts library

HW-AR-102-0200
Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 200mm Stroke
Vention's Guided Double-Acting Pneumatic Actuator with Pinch Guards, powered by SMC, has a 25mm bore and 200mm stroke. This guided cylinder actuator is capable of a pushing force up to 344N axially and taking 40N radially. With sheetmetal siding, this solutions provides pinch guarding on 3 sides, allowing for easier integration of pneumatics into collaborative applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-AR-102-0200 |
| Unit Price | $385.59 USD |
| Weight | 5.85192 kg |
| Dimensions (L x W x H) | 352 x 172 x 111.5 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 344 N |
| Stroke | 200 mm |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.