Parts library

MO-WL-004-0001
Side-Mount Swivel Caster Wheel, 50kg Capacity
Mount these casters to the side of equipment or on gates and doors. They are spring-loaded for good shock absorption. Rubber wheels provide good traction on rough surfaces. Sleeve wheel bearings prevent wear to the wheel bore but don't roll as easily as other bearings. Casters have double-ball swivel bearings for the smoothest swiveling.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-004-0001 |
| Unit Price | $94.65 USD |
| Weight | 1.72 kg |
| Dimensions (L x W x H) | 230 x 92 x 50 mm |
| Material | Steel w/ Rubber Wheel |
| Surface Finish | Zinc-Plated |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 76 x 32 |
Questions about this part?
Post a question on Vention community forum for insights on this part.