Parts library

ST-RB-032-0001
Piab VGS3010 Venturi Vacuum Generator
The Piab VGS venturi vacuum generator can be used in a wide array of Piab suction cups to fit your material handling needs. A maximum vacuum of -75 kPa can be generated.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| ST-RB-032-0001 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-032-0001 |
| Unit Price | $252.83 USD |
| Weight | 0.094 kg |
| Dimensions (L x W x H) | 111 x 23 x 55 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.