E-Stop Module with Reset
$340.58 USD
Ships next day
Emergency stop and Reset to either immediately power off all actuators connected to the MachineMotion controller or reset the controller once an emergency event occurs. Includes a 5m long cable to connect directly to the controller's Safety Input. Compatible with current version of MachineMotion and multiple Emergency Stop and Reset Module can be connected together in series. A Jumper is also included when only one Module is in use.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-007-0000 |
Weight | 0.6202 kg |
Dimensions (L x W x H) | 145.0 x 88.0 x 70.0 mm |
Unit Price | $340.58 USD |
Material | ABS, Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
Small Module Adaptor
CE-HW-001-0005
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585