Parts library

ST-PN-002-0004
Plastic Coated Steel Wire Mesh Panel, 920 x 965mm, 25mm Grid
This wire mesh panel is used to create safety panels. Place this mesh in an extrusion frame to create a complete panel. Outer dimensions of the mesh are 920 x 965mm and mount directly in the T-Slot of Vention Extrusions. For an even more secure panel, use Vention Panel Retainers ST-PN-007-0001.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem | |
| Choosing Panel Materials and Panel Strips |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-002-0004 |
| Unit Price | $96.25 USD |
| Weight | 4.4 kg |
| Dimensions (L x W x H) | 920 x 965 x 6.35 mm |
| Material | Powder Coated Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.