Community Designs
Overhead XYZ-Theta Gantry Pick and Place Workstation

Overhead XYZ-Theta Gantry Pick and Place Workstation

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-60616
Weight597.26 kg
Dimensions (L x W x H)7103 x 1950 x 7188 mm
ApplicationAssembly
Assembly Time42:58

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 18 days
6
Part Extension Cable for Stepper Motors, 5m image
Extension Cable for Stepper Motors, 5mCE-CA-020-5000 - 186 X 176 X 53 mmShips next day
3
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
2
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
4
Part E-Stop Module 1 image
E-Stop Module 1CE-SA-003-0000 - 135 X 88 X 26 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
6
Part MachineMotion 1 Pendant image
MachineMotion 1 PendantCE-TP-003-0001 - 320 X 200 X 73 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
23
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
6
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
23
Part 71mm Wide Cable Drag Chain (1150mm) image
71mm Wide Cable Drag Chain (1150mm)MO-DC-002-1125 - 1239 X 74 X 35 mmObsolete
2
Part 71mm Wide Cable Drag Chain (1518mm) image
71mm Wide Cable Drag Chain (1518mm)MO-DC-002-1485 - 1599 X 74 X 35 mmObsolete
2
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
9
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
24
Part 16mm Shaft for Linear Bearings (1530mm) image
16mm Shaft for Linear Bearings (1530mm)MO-LM-014-1530 - 1530 X 31 X 33 mmObsolete
6
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295 - 2295 X 31 X 33 mmObsolete
2
Part Left End Stop for TB Actuator image
Left End Stop for TB ActuatorMO-LM-015-0001 - 20 X 101 X 24 mmObsolete
4
Part Right End Stop for TB Actuator image
Right End Stop for TB ActuatorMO-LM-015-0002 - 20 X 101 X 24 mmObsolete
2
Part Timing Belt Actuator (1530mm) image
Timing Belt Actuator (1530mm)MO-LM-016-1530__2 - 1710 X 67 X 120 mmShips next day
1
Part Timing Belt Actuator (2295mm) image
Timing Belt Actuator (2295mm)MO-LM-016-2295__2 - 2475 X 67 X 120 mmShips in 4 days
2
Part Rack and Pinion, Housing and Pinion Assembly image
Rack and Pinion, Housing and Pinion AssemblyMO-LM-019-0001 - 130 X 223 X 87 mmObsolete
1
Part Left Rack & Pinion End Stop image
Left Rack & Pinion End StopMO-LM-019-0005__2 - 45 X 74 X 23 mm
1
Part Right Rack & Pinion End Stop image
Right Rack & Pinion End StopMO-LM-019-0007 - 45 X 74 X 23 mm
1
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm
1
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810 - 823 X 10 X 15 mm
1
Part Planetary Reduction Gearbox, 5:1 image
Planetary Reduction Gearbox, 5:1MO-PT-001-0001 - 130 X 86 X 86 mmShips next day
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part Rotary Actuator image
Rotary ActuatorMO-RM-002-0001 - 246 X 223 X 47 mmObsolete
1
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
5
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
8
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
8
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
6
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
1
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
4
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
4
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
4
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
3
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
26
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
2
Part 90x90mm (1530mm) Aluminum Extrusion image
90x90mm (1530mm) Aluminum ExtrusionST-EXT-005-1530 - 1530 X 90 X 90 mmShips next day
2
Part 90x90mm (2115mm) Aluminum Extrusion image
90x90mm (2115mm) Aluminum ExtrusionST-EXT-005-2115 - 2115 X 90 X 90 mmShips next day
6
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
6
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
5
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
24
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
4
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
3
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
12
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
12
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
1
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
5
Part 1x5 Hole Aluminum Assembly Plate image
1x5 Hole Aluminum Assembly PlateST-GP-001-0020 - 223 X 43 X 6 mmShips next day
2
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
9
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
8
Part 2x4 Hole Aluminum Assembly Plate, with Locators image
2x4 Hole Aluminum Assembly Plate, with LocatorsST-HP-002-0002 - 6 X 178 X 88 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
65
Part M8 Countersink Hole for Panels image
M8 Countersink Hole for PanelsST-PN-010-0002 - 0 X 0 X 0 mm
20
Part Cobot Tooling Mounting Plate image
Cobot Tooling Mounting PlateST-RB-001-0001__2 - 67 X 112 X 15 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
8
Part Left Gate Bolt without Interlock image
Left Gate Bolt without InterlockST-SE-006-1011 - 184 X 248 X 63 mmObsolete
4
Part Aluminum Mounting Foot  image
Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6941 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6941 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6941 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6941 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.1858 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.1789 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.7557 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.7557 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1381
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
66
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1121
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
21
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
21
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
21
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
5
Part M8 x 70mm Screw image
M8 x 70mm ScrewHW-FN-003-0070 - 75 X 13 X 13 mmShips next day
26
Part M8-1.25 x 6mm Set Screw image
M8-1.25 x 6mm Set ScrewHW-FN-014-0001 - 6 X 8 X 8 mmShips next day
3
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
128
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2

$43,967.41 USD

Similar Parts