Parts library

MO-LM-015-0002
Right End Stop for TB Actuator
Mount on either end of the timing belt actuators to allow for a protective end stop that won't damage your equipment. A recessed flange can accommodate any of Vention's M18 linear sensors and offer a parallel sensing option that will not damage the sensor at the end of travel.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-015-0002 |
| Unit Price | $27.23 USD |
| Weight | 0.03 kg |
| Dimensions (L x W x H) | 20 x 101 x 24 mm |
| Material | Acetal |
| Surface Finish | Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.