
71mm Wide Cable Drag Chain (1150mm)
$123.85 USD
Ships next day
Polyamide 71mm wide cable drag chain with a 75mm bending radius. Length of 1150mm. Mounting brackets included.
Included fasteners:
2 x
HW-FN-002-0001
2 x
HW-FN-003-0012
Select dimension:
Length:
x 74.0 mm x 35.0 mm
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-002-1125 |
Weight | 1.14225 kg |
Dimensions (L x W x H) | 1239.0 x 74.0 x 35.0 mm |
Unit Price | $123.85 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-002-1125 |
Weight | 1.14225 kg |
Dimensions (L x W x H) | 1239.0 x 74.0 x 35.0 mm |
Unit Price | $123.85 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585