
16mm Linear Bearing with Housing
$98.74 USD
Ships next day
16mm linear bearing with seals.
Ready to mount on Vention gantry plates for smooth linear motion, each bearing has a maximum static load capacity of 1550N. Straight standard grease fitting included.
Included fasteners:
2 x
HW-FN-003-0012
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-010-0001 |
Weight | 0.124 kg |
Dimensions (L x W x H) | 43.0 x 48.0 x 35.0 mm |
Unit Price | $98.74 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | Up to 1550 N |
Max Linear Speed | 3000 mm/s |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-010-0001 |
Weight | 0.124 kg |
Dimensions (L x W x H) | 43.0 x 48.0 x 35.0 mm |
Unit Price | $98.74 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | Up to 1550 N |
Max Linear Speed | 3000 mm/s |