Parts library

MO-RM-002-0001
Rotary Actuator
Vention's Rotary Actuator achieves 360 degrees of motion without any limitations. The indexer features a 72:17 ( ~ 4.24:1) ratio for higher precision and torque. Both top and bottom plates are made to perfectly integrate with Vention extrusions. Compatible with Vention's NEMA 34 stepper motors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-RM-002-0001 |
| Unit Price | $1,237.48 USD |
| Weight | 4.776 kg |
| Dimensions (L x W x H) | 246 x 223 x 47 mm |
| Material | 6061-T6 Plates, Steel Gears |
| Surface Finish | N/A |
| Associated Fasteners | 20 x HW-FN-002-0001, 20 x HW-FN-003-0020 |
| Light Duty Fasteners | 20 x HW-FN-002-0001, 20 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.